text.skipToContent text.skipToNavigation

LAG SCREW, 1/4in X 2-1/2in, w/NEOPRENE-STEEL WASHER

by CHANCE Utility 

Catalog ID: PSC2050631

Hex head lag screw with neoprene cushioned steel washer for securing composite cable guards.

  • 1/4in dia. gimlet thread with regular point
  • Neoprene washer is UV inhibited
  • Galvanized per ASTM A-153

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Style Gimlet Thread w/ Neoprene Steel Washer
Type Screws

Dimensions

Diameter 0.25 in
Length 2.50 in

Logistics

Carton Quantity 500

Resources/Downloads