text.skipToContent text.skipToNavigation

Curved

WASHER, RECT CURVED, 1 1/16in HOLE, 3x4

By CHANCE Utility  
Catalog ID: CRW4B
Rectangular curved washer, 3" x 4" with 1 1/16" diameter hole for 1" diameter bolt. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, RECT CURVED, 13/16in HOLE

By CHANCE Utility  
Catalog ID: CRW3
Rectangular curved washer, 2 1/4" x 3 1/2" with 13/16" diameter hole for 1" diameter bolt. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, RECT CURVED, 15/16in HOLE, 3x4

By CHANCE Utility  
Catalog ID: CRW4A
Rectangular curved cast washer, 3" x 4" with 15/16" diameter hole for 7/8" diameter bolt. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, CURVED, 1 1/8" HOLE

By CHANCE Utility  
Catalog ID: 400285029
Rectangular curved washer, 3 3/8" x 3 1/2" x 3/8" thick with 1 1/8" diameter hole for 1" diameter bolt. Manufactured in compliance with CAO 6150 specification. Galvanized per ASTM A-153

WASHER, CURVED, 13/16in HOLE

By CHANCE Utility  
Catalog ID: 400285011
Rectangular curved washer, 3 1/8" x 3 1/4" x 1/4" thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured in compliance with CAO 6150 specification. Galvanized per ASTM A-153

WASHER, CURVED, 15/16in HOLE

By CHANCE Utility  
Catalog ID: 400285037
Rectangular curved washer, 3 3/8" x 3 1/2" x 3/8" thick with 15/16" diameter hole for 7/8" diameter bolt. Manufactured in compliance with CAO 6150 specification. Galvanized per ASTM A-153

WASHER, SQ CURVED, 1 1/16in HOLE, 4in SQ

By CHANCE Utility  
Catalog ID: GCW41B
Square curved cast washer, 4" square x 11/16" thick at boss, with 1 1/16" diameter hole for 1" diameter bolt. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, SQ CURVED, 11/16in HOLE, 2 1/2in

By CHANCE Utility  
Catalog ID: PS6822
Square curved washer, 2 1/2" square x 3/16" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ CURVED, 11/16in HOLE, 2 1/4in

By CHANCE Utility  
Catalog ID: 681012
Square curved washer, 2 1/4" square x 3/16" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ CURVED, 11/16in HOLE, 3in SQ

By CHANCE Utility  
Catalog ID: GCW31
Square curved cast washer, 3" square x 3/8" thick at boss, with 11/16" di