MY LISTS
HUBBELL
Image of PS6806SC WASHER, ROUND, 13/16 in HOLE, 2in DIA.; PACKAGED 100/CARTON
Image of PS6806SC WASHER, ROUND, 13/16 in HOLE, 2in DIA.; PACKAGED 100/CARTON

WASHER, ROUND, 13/16 in HOLE, 2in DIA.; PACKAGED 100/CARTON

Brand: Chance

Catalog ID: PS6806SC

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 2" diameter x 9 guage (0.1495") thick
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliaince with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

PS6806SC

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359485421

Dimensions

Distance From Pole

N/A

Weight

0.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

ANSI B18.22.1 & NEMA PH10

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings