Discontinued
25SWSS, 1/4" Split Washer, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
25SWSS
Prop 65 Notice
Stainless Steel 1/4" Split Washer.
Product details
Resources and downloads
Product details
General
Material
STAINLESS STEEL
UPC
781810435717
Dimensions
Dimension - Bolt Size fraction
1/4
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_25SWSS_Specsheet
Catalogs
Full Line BURNDY Catalog