
Brand: Burndy
Catalog ID: 75SW
Catalog Number
75SW
Connector Type
Washer - Split
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810267585
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75 in
Dimension - Inside Diameter inch
0.775 in
Dimension - Outside Diameter inch
1.271 in
Width
0.75 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Minimum Pack Quantity
1