ACL1_0-1_0
ACL1_0-1_0

ACL350-1 Compression Common Die Splice Connector Aluminum

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ACL350-1

Aluminum Common Die Splice Connectors

ACL350-1. For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances;Connectors are pre-filled and plugged with electrical joint compound;Also useful in underground secondaries;Marked with catalog number, conductor size, and die references;Material: Aluminum

  • For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances
  • Connectors are pre-filled and plugged with electrical joint compound
  • Also useful in underground secondaries
  • Marked with catalog number, conductor size, and die references
  • Material: Aluminum

Product details

General

Die Size
  • Kearney 1-1/8-1, 1-1/8-2
  • Burndy 316, 655, 705 or 13A
Material
Aluminum
UPC
192663118014

Dimensions

Length
4.25 in

Conductor Related

Conductor - ACSR Cmpt Size A
350 kcmil & 400 kcmil
Conductor - ACSR Cmpt Size B
350 kcmil & 400 kcmil
Conductor - AL Str Size A
300 kcmil & 350 kcmil
Conductor - AL Str Size B
300 kcmil & 350 kcmil
Conductor - Copper Str Compact Size A
350 kcmil & 400 kcmil
Conductor - Copper Str Compact Size B
350 kcmil & 400 kcmil
Conductor - Copper Str Size A
300 kcmil & 350 kcmil
Conductor - Copper Str Size B
300 kcmil & 350 kcmil

Certifications And Compliance

Industry Standard(s)
ANSI C119.4

Resources and downloads