Brand: Connector Mfg. Co. (CMC)
Catalog ID: TSC1/0-1/0K
Compression Cable Splice with 600 Volt EPDM Rubber Cover;Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.;Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires;Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications
Catalog Number
TSC1/0-1/0K
Die Size
Kearney 5/8
Material
Aluminum
Type
TSC-K
UPC
192663120673
Length
10.8 in
Voltage Rating
600 V
Conductor - ACSR Cmpt Size A
1/0;2/0
Conductor - AL Str Size A
1/0
Conductor - Copper Str Size A
1/0