text.skipToContent text.skipToNavigation

TSC4-4K

by CMC 

Catalog ID: TSC4-4K

Compression Cable Splice with 600 Volt EPDM Rubber Cover

  • Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.
  • Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires
  • Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

Product Details

General

Die Size Kearney 5/8
Material Aluminum
Type TSC-K

Dimensions

Length 10.8 in

Electrical Ratings

Voltage Rating 600 V

Resources/Downloads

Specifications