YGHA252N_Photo_ColorCMYK
YGHA252N_Photo_ColorCMYK

YGHA252N Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YGHA252N

Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe Hole, 1/0 AWG, 1/2" Stud, 1.75" Stud Hole Spacing, Short Barrel.

Features: Heavy Duty HYLUG Irreversible Compression Terminals Designed Not Only To Carry Short Circuit Load, But To Also Withstand High Mechanical Stress, Each Conductor Element Has An Inspection Probe Hole To Ensure Proper Cable Insertion, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, UL486A Listed, Prefilled With PENETROX Compound And Strip Sealed, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750, PAT750 Tool, U27RT Die, (1), Y45 Tool, U27RT Die With PT-6515 Adapter, (1), Y46 Tool, U27RT Die With PUADP-1 Adapter, (1), Die Index: 14, Conductor Type: Copper

Product details

General

Application
For Direct Burial In Earth Or Concrete, Grounding Applications
Connector Type
Terminal
Die Index
14
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Terminals
UPC
781810220610
UPC 12 Digit
7818102206100

Dimensions

Dimension - B Length fraction
39/47 in
Dimension - B Length inch
0.83 in
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
117 mm
Dimension - Length Overall inch
4.60 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.91 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Pallet Quantity
9600

Resources and downloads