BUR_YGHA30N_representative
* Representative image
BUR_YGHA30N_representative

YGHA31N Compression Grounding Lug, 350 kcmil Cu, 1-Hole, 1/2" Stud

Brand:

Burndy

Catalog ID:

YGHA31N

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 1-Hole.

Product details

General

Connector Type
Terminal
Die Index
20
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
Type
Terminals
UPC
781810209936
UPC 12 Digit
7818102099366

Dimensions

Dimension - B Length fraction
1-9/50 in
Dimension - B Length inch
1.18 in
Dimension - D inch
1.27 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.20 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.17 in
Dimension - Pad Width inch
1.62 in
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
350 kcmil
Conductor - Copper Str Size Range
350 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
20
Pallet Quantity
2900

Resources and downloads