text.skipToContent text.skipToNavigation

YGHHA31NTN

by Burndy 

Catalog ID: YGHHA31NTN

Ground Connector; 350 kcmil; 1/2"; 1.62 in L; 4.09 in W

Product Details

General

Connector Type Terminal
Die Index 20
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Type Terminals
UPC 781810444832
UPC 12 Digit 7818104448322

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 104 mm
Dimension - Length Overall inch 4.09 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.17 in
Dimension - Pad Width inch 1.62 in
Dimension - Width fraction 16/39 in
Dimension - Width inch 0.41 in
Dimension - Z inch 0.66 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings