text.skipToContent text.skipToNavigation

B10960

by Burndy 

Catalog ID: B10960

Mold Connector, BCC-6, Conductor Size: 4/0 AWG - 750 KCMIL,Tools: B38-0309-00 Flint Ignitor, Accessories:B38-3922-00 Mold Cleaning Brush.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper

Product Details

General

Application For Joining Horizontal Parallel Tap To Run Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810491607
UPC 12 Digit 7818104916077

Conductor Related

Conductor - Copper Str Run 750 Kcmil
Conductor - Copper Str Tap 4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads