BCS4
BCS4
Discontinued

B1228H, Mold, Vertical through Cable to Vertical Steel Surface, Heavy Duty, 500 kcmil

Brand:

Burndy

Catalog ID:

B1228H

Mold, Vertical through Cable to Vertical Steel Surface, Heavy Duty, 500 kcmil, 3-250 Weld Metal.

Features: Type BCS-4 Molds Are Used To Join A Vertical Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining A Vertical Through Copper Cable To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810392683
UPC 12 Digit
7818103926833

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings