BCC6
BCC6

B1304, Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 1/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B1304

Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 1/0 AWG (Tap), 115 Weld Metal.

Weld Metal: 115, Handle clamps: B106

Product details

General

Application
Used to join horizontal parallel tap to run connections
EU RoHS Indicator
Yes
Sub Brand
EXOTHERMIC MOLDS
Trade Name
BURNDYWeld®
UPC
781810382400
UPC 12 Digit
7818103824000

Conductor Related

Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Tap
1/0
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Sales Drawings

Product Cross Section Image(s)