text.skipToContent text.skipToNavigation

B1313S

by Burndy 

Catalog ID: B1313S

Mold, Horizontal Parallel through Cable, 2 sol. (Run & Tap), 65 Weld Metal.

BCC-7 Type Molds Are Used To Join Horizontal Parallel Through Run Cables, One Cable Runs Above The Other Cable In The Mold, Size Range Is 6 AWG Through 4/0 AWG Solid Copper Conductors, Conductor Type: Solid Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Joining Horizontal Parallel Through Run Cables
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 621945527218

Logistics

Minimum Pack Quantity 1

Resources/Downloads