text.skipToContent text.skipToNavigation

B1334

by Burndy 

Catalog ID: B1334

Mold, Horizontal Parallel through Cables, 4/0 AWG (Run), 1/0 AWG (Tap), 150 Weld Metal.

Features: BCC-7 Type Molds Are Used To Join Horizontal Parallel Through Run Cables, One Cable Runs Above The Other Cable In The Mold, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining Horizontal Parallel Through Run Cables
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810382981
UPC 12 Digit 7818103829811

Conductor Related

Conductor - Copper Str Run 4/0 AWG
Conductor - Copper Str Run Range 4/0 AWG
Conductor - Copper Str Tap 1/0
Conductor - Copper Str Tap Range 1/0
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings