text.skipToContent text.skipToNavigation

B1596

by Burndy 

Catalog ID: B1596

Mold, Horizontal through Cable to Ground Rod, 4/0 AWG, 150 Weld Metal, 3/4" Ground Rod.

Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 3/4 IN, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod
EU RoHS Indicator Yes
Mounting Type Ground
Sub Brand BURNDYWELD
Type Molds
UPC 781810387597
UPC 12 Digit 7818103875977

Conductor Related

Conductor - Copper Str Tap 4/0 AWG
Conductor - Copper Str Tap Range 4/0 AWG
Conductor - Rod Size 3/4 in
Conductor - Rod Size Range 3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings