BCR3
BCR3
Discontinued

B1601, Mold, Horizontal through Cable to Ground Rod, 500 kcmil, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B1601

Mold, Horizontal through Cable to Ground Rod, 500 KCMIL, 500 Weld Metal, 3/4" Ground Rod.

Product details

General

UPC
781810387641
UPC 12 Digit
7818103876411

Conductor Related

Conductor - Copper Str Tap
500 kcmil
Conductor - Copper Str Tap Range
500 kcmil
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Product Cross Section Image(s)

Sales Drawings