text.skipToContent text.skipToNavigation

B1603

by Burndy 

Catalog ID: B1603

Mold, Horizontal through Cable to Ground Rod, 1/0 AWG, 115 Weld Metal, 1" Ground Rod.

Product Details

General

Type Molds
UPC 781810387689
UPC 12 Digit 7818103876899

Conductor Related

Conductor - Copper Str Tap 1/0
Conductor - Copper Str Tap Range 1/0
Conductor - Rod Size 1 in
Conductor - Rod Size Range 1 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings