text.skipToContent text.skipToNavigation

B1634

By Burndy 

Catalog ID: B1634

By Burndy
Catalog ID:  B1634
Mold, Horizontal through Cable to Vertical Steel Surface, 250 kcmil, 150 Weld Metal.

Features: Type BCS-6 Molds Are Used To Join Horizontal Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 250 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Add to List

More Options

Where to Buy

Product Details

General

Application For Joining Horizontal Through Copper Cable To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810393017
UPC 12 Digit 7818103930177

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings