text.skipToContent text.skipToNavigation

B1638

by Burndy 

Catalog ID: B1638

Mold, Overhead Vertical Tap Cable to Vertical Steel Surface, 2 AWG, 65 Weld Metal.

Features: Type BCS-7 Molds Are Used To Join An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810393086
UPC 12 Digit 7818103930866

Conductor Related

Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings