text.skipToContent text.skipToNavigation

B1659

by Burndy 

Catalog ID: B1659

Mold, Horizontal Cable Tap To Horizontal Bus, 500 kcmil, 1/4" 1-1/2" & Wider Bus Bar, 200 Weld Metal.

Features: Type BCB-4 Molds Are Used To Connect Horizontal Copper Cable Tap To A Horizontal Copper Bus Bar With The Flat Side Horizontal, Size Range Is 1/0 Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/4 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Required Tools: B38-0309-00 Flint Ignitor, Bus Bar Size: 1/4 X 1-1/2 IN And Wider, Cartridge Type: Standard

Product Details

General

Application For Connecting Horizontal Copper Cable Tap To A Horizontal Copper Bus Bar With The Flat Side Horizontal
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
UPC 781810398456
UPC 12 Digit 7818103984566

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" 1-1/2" & Wider Bus Bar

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings