text.skipToContent text.skipToNavigation

B224

by Burndy 

Catalog ID: B224

Mold, Horizontal Cable Tap to Horizontal Cable Run, 2 AWG (Run), 4 AWG (Tap), 45 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810378212
UPC 12 Digit 7818103782122

Conductor Related

Conductor - Copper Str Run 2 AWG
Conductor - Copper Str Tap 4 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings