text.skipToContent text.skipToNavigation

B239

By Burndy 

Catalog ID: B239

By Burndy
Catalog ID:  B239
Mold, Horizontal Cable Tap to Horizontal Cable Run, 3/0 AWG (Run), 1 AWG (Tap), 45 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Add to List

More Options

Where to Buy

Product Details

General

Application For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810378557
UPC 12 Digit 7818103785577

Conductor Related

Conductor - Copper Str Run 3/0 AWG
Conductor - Copper Str Run Range 3/0 AWG
Conductor - Copper Str Tap 1 AWG
Conductor - Copper Str Tap Range 1 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings