BCS8
BCS8

B2509, Horizontal Cable to Horizontal Steel Surface, 500 kcmil

Brand:

Burndy

Catalog ID:

B2509

Mold, Horizontal Cable to Horizontal Steel Surface, 500 kcmil, 200 Weld Metal.

Features: Type BCS-8 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface, Note That The Cable Is ON The Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Terminating Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810388723
UPC 12 Digit
7818103887233

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings