BCC11
BCC11
Discontinued

B2709, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run), 2/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B2709

Mold, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run), 2/0 AWG (Tap), 200 Weld Metal.

Features: Type Bcc-11 Molds Are Used To Join Uncut Horizontal Cables At Right Angles To Each Other, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product details

General

Application
For Joining Uncut Horizontal Cables At Right Angles To Each Other
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC 12 Digit
7818103833222

Conductor Related

Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings