BCR1
BCR1
Discontinued

B498, Horizontal Cable Terminal to Ground Rod, 2/0 AWG, 1/2" Ground Rod

Brand:

Burndy

Catalog ID:

B498

Mold, Horizontal Cable Terminal to Ground Rod, 2/0 AWG, 90 Weld Metal, 1/2" Ground Rod.

Features: Type BCR-1 Molds Are Used To Terminate Horizontal Copper Cable At The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 1/2 IN, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp

Product details

General

Application
For Terminating Horizontal Copper Cable At The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810383636
UPC 12 Digit
7818103836366

Conductor Related

Conductor - Copper Str Tap
2/0 AWG
Conductor - Rod Size
1/2 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings