text.skipToContent text.skipToNavigation

B534

by Burndy 

Catalog ID: B534

Horizontal Cable Terminal to Ground Rod Mold

Product Details

General

UPC 781810384800
UPC 12 Digit 7818103848000

Conductor Related

Conductor - Copper Str Tap 750 kcmil
Conductor - Copper Str Tap Range 750 kcmil
Conductor - Rod Size 1 in
Conductor - Rod Size Range 1 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings