text.skipToContent text.skipToNavigation

B588S

by Burndy 

Catalog ID: B588S

Mold, Angular Cable Drop to Vertical Steel Surface, 2 AWG (Sol.), 45 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is #6 Through 1000 KCMIL Solid Copper Conductors, Cable To Flat Steel, Cable to Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 IN Chain Extension For 4 IN To 10 IN Pipe Use (2) 20 IN Chain Extensions For Pipe Sizes Between 10 IN And 16 IN, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Solid Copper, Pipe Size: 12 IN And Up, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810390474
UPC 12 Digit 7818103904744

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Rigid Pipe Size 12 in
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings