text.skipToContent text.skipToNavigation

B5904

By Burndy 

Catalog ID: B5904

By Burndy
Catalog ID:  B5904
Mold, Horizontal Run & Tap Cables through Top of Ground Rod, 250 kcmil, 2-150 Weld Metal, 3/4" Ground Rod.

Features: Type BCR-17 Molds Are Used To Join Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod, Size Range Is 4 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 3/4 IN, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Add to List

More Options

Where to Buy

Product Details

General

Application For Joining Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810390498
UPC 12 Digit 7818103904988

Conductor Related

Conductor - Copper Str Tap 250 kcmil
Conductor - Rod Size 3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings