B591S, 2/0 Solid Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B591S
BURNDYWeld BCS3 2/0 SOL & sFLAT.
Product details
Resources and downloads
Product details
General
UPC
781810394014
UPC 12 Digit
7818103940144
Conductor Related
Conductor - Copper Str Size
2/0 AWG
Conductor - Rigid Pipe Size
12 in
Conductor Type
CU C Str-Size
Pipe Rigid-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B591S_Specsheet
B591S Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10051631