BCS3-Flat
BCS3-Flat

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's

OR

Brand:

Burndy

Catalog ID:

B594

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's

  • Drawn steel construction
  • 4 in. x 2-1/8in. deep
  • Supplied with five 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

Product details

General

Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810394069
UPC 12 Digit
7818103940699

Conductor Related

Conductor - Copper Str Size
250 kcmil
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings