text.skipToContent text.skipToNavigation

B628

by Burndy 

Catalog ID: B628

Mold, Horizontal Cable to Horizontal Steel Surface, 6 AWG, 45 Weld Metal.

Features: Type BCS-8 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface, Note That The Cable Is ON The Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Includes: Frame, B38-0309-00 Flint Ignitor, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp, Cartridge Type: Standard

Product Details

General

Application For Terminating Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810391389
UPC 12 Digit 7818103913899

Conductor Related

Conductor - Copper Str Size 6 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings