text.skipToContent text.skipToNavigation

B645

by Burndy 

Catalog ID: B645

Mold, Horizontal Cable to Horizontal Steel Surface, 2/0 AWG.

Features: Type BCS-1 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 1/0 Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Terminating Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810391570
UPC 12 Digit 7818103915700

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings