text.skipToContent text.skipToNavigation

B648

by Burndy 

Catalog ID: B648

Mold, Horizontal Cable to Horizontal Steel Surface, 250 kcmil.

Features: Type BCS-1 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 1/0 Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Terminating Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810391662
UPC 12 Digit 7818103916622

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings