text.skipToContent text.skipToNavigation

B685

by Burndy 

Catalog ID: B685

BURNDYWeld BCB3 250-1/4.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810399699
UPC 12 Digit 7818103996999

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 2"

Conductor Related

Cable Size 250 kcmil
Conductor Type Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings