BCS8
BCS8

B7075, Horizontal Cable to Horizontal Steel, 2/0 AWG

Brand:

Burndy

Catalog ID:

B7075

Mold, Horizontal Cable to Horizontal Steel Surface, 2/0 AWG, 90 Weld Metal.

Features: Type BCS-8 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface, Note That The Cable Is ON The Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Terminating Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator
Yes
Series
B7
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810391884
UPC 12 Digit
7818103918844

Conductor Related

Cable Size
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Sales Drawings

Product Cross Section Image(s)