BCS8
BCS8

B7146, Horizontal Cable to Horizontal Steel Surface

Brand:

Burndy

Catalog ID:

B7146

Mold, Horizontal Cable to Horizontal Steel Surface.

Features: Type BCS-8 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface, Note That The Cable Is ON The Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Terminating Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810391907
UPC 12 Digit
7818103919077

Conductor Related

Cable Size
1/0 AWG
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size Range
1/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Product Cross Section Image(s)