text.skipToContent text.skipToNavigation

B722

by Burndy 

Catalog ID: B722

BURNDYWeld BCB3 1/0-1/2.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400111
UPC 12 Digit 7818104001111

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 2"

Conductor Related

Cable Size 1/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings