text.skipToContent text.skipToNavigation

B731

by Burndy 

Catalog ID: B731

BURNDYWeld BCB3 1000-1/2.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400227
UPC 12 Digit 7818104002277

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 2"

Conductor Related

Cable Size 1000 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings