text.skipToContent text.skipToNavigation

B739

by Burndy 

Catalog ID: B739

BURNDYWeld BCB3 500-1/2.

Product Details

General

Trade Name BURNDYWeld®
UPC 781810400326
UPC 12 Digit 7818104003266

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 3" & WIDER

Conductor Related

Cable Size 500 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings