text.skipToContent text.skipToNavigation

B740

by Burndy 

Catalog ID: B740

BURNDYWeld BCB3 750-1/2.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400333
UPC 12 Digit 7818104003333

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 3" & WIDER

Conductor Related

Cable Size 750 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings