text.skipToContent text.skipToNavigation

B760

by Burndy 

Catalog ID: B760

Mold, Vertical Drop Tap To Horizontal Bus, 1/0 AWG, 1/4" 1-1/2" Bus Bar, 115 Weld Metal.

Features: Type BCB-7 Molds Are Used To Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge And Where There Are Space Restrictions Such As Another Surface 3/4 - 5 IN From The Bus Bar, Size Range Is 1/0 AWG Through 1000 MCM Solid Or Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 3 IN And Wider, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard, Bus Bar Size: 1/4 X 1-1/2 IN

Product Details

General

Application For Connecting A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge And Where There Are Space Restrictions
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810400807
UPC 12 Digit 7818104008077

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1-1/2"

Conductor Related

Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings