text.skipToContent text.skipToNavigation

B7629

by Burndy 

Catalog ID: B7629

Mold, Horizontal through Cable to Vertical Rebar, 4 AWG, #4 Rebar, 90 Weld Metal.

Features: Type BCRE-3 Molds Are Recommended For Horizontal Conductors To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Rebar Size: #4, Recommended Accessories: Vertical Chain Clamps, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Cartridge Type: Standard, Packing Material: B38032900 Copper Shim Stock, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Horizontal Conductors To Vertical Rebar Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810409107
UPC 12 Digit 7818104091077

Conductor Related

Cable Size #4
Conductor - Copper Str Size 4 AWG
Conductor - Rebar Size #4
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings