text.skipToContent text.skipToNavigation

B7637

by Burndy 

Catalog ID: B7637

Horizontal Through Cable to Vertical Rebar Mold

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810409268
UPC 12 Digit 7818104092688

Conductor Related

Cable Size #4
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG
Conductor - Rebar Size #5
Conductor - Rebar Size Range 5
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings