BCRE4
BCRE4

B7726, Horizontal through Cable to Horizontal Rebar, #2 AWG, #5 Rebar

Brand:

Burndy

Catalog ID:

B7726

Mold, Horizontal through Cable to Horizontal Rebar, 2 AWG, #5 Rebar, 90 Weld Metal.

Features: Type BCRE-4 Molds Are Recommended For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #6 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor, Packing Material: B38032900 Copper Shim Stock, Rebar Size: #5

Product details

General

Application
For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810410080
UPC 12 Digit
7818104100800

Conductor Related

Cable Size
#2
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Rebar Size
#5
Conductor - Rebar Size Range
5
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings