text.skipToContent text.skipToNavigation

B7733

by Burndy 

Catalog ID: B7733

Mold, Horizontal through Cable to Horizontal Rebar, 4 AWG, #6 & Larger Rebar, 90 Weld Metal.

Features: Type BCRE-4 Molds Are Recommended For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #6 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Includes: Frame, Conductor Type: Concentric Stranded Copper, Rebar Size: #6 And Larger, Packing Material: B38406100 Ceramic Fiber, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File

Product Details

General

Application For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810410233
UPC 12 Digit 7818104102333

Conductor Related

Cable Size #4
Conductor - Copper Str Size 4 AWG
Conductor - Rebar Size Range #6 & LARGER
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings