B781, 4/0 AWG, 1/4" Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B781
BURNDYWeld BCB7 4/0-1/4.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810401262
UPC 12 Digit
7818104012622
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/4" X 3"
Conductor Related
Cable Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B781 Specification Sheet
BURNDY_B781_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-7_LineArt
Sales Drawings
10051642-02