BCRE6
BCRE6

B7892, Horizontal Cable Tap to Vertical Rebar Mold

Brand:

Burndy

Catalog ID:

B7892

Horizontal Cable Tap to Vertical Rebar Mold with packing material number B38-4060-00.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810410608
UPC 12 Digit
7818104106088

Conductor Related

Cable Size
#6
Conductor - Copper Str Size
6 AWG
Conductor - Rebar Size
#4
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings