BCRE6
BCRE6

B7918, Horizontal Cable Tap to Vertical Rebar, #2 AWG, #7 & Above Rebar

Brand:

Burndy

Catalog ID:

B7918

Mold, Horizontal Cable Tap to Vertical Rebar, 2 AWG, #7 & Above Rebar, 90 Weld Metal.

Features: Type BCRE-6 Molds Are Recommended For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Conductor Type: Concentric Stranded Copper, Includes: B-106 Handle Clamp And B40-0106-76 Vertical Chain Clamp, Rebar Size: #7 And Larger, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Packing Material: B38406300 Ceramic Fiber

Product details

General

Application
For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810411124
UPC 12 Digit
7818104111244

Conductor Related

Cable Size
#2 AWG
Conductor - Copper Str Size
2 AWG
Conductor - Rebar Size Range
#7 & Larger
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings